Pure Space 20S (Antibacterial And Deodorant HEPA Filter Specification) with Remote Control

Brand :
AS ONE
Caution
Product Description
[Specifications]
·Dust collection efficiency of anti-bacterial/deodorant HEPA filter: 99.97% or more (0.3 µm particles)
·Main body material: SUS430
·The cleanliness class of discharge port: Class 100