Power Stirrer (For Oil Bath) VPS-200SOB

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: VPS-200SOB
    ・Material: Body/SPCC (acrylic coating), Top board/stainless steel (SUS304)
    ・Motor: Induction motor
    ・Rotation speed variable system: Feedback control by the tachometer generator
    ・Withstand load: 22kg
    ・Top board material: Stainless steel (SUS304)
    ・Top board size: 200 x 200mm
    ・Rotation speed: 60 - 1350rpm
    ・Motor: 15W
    ・Stirred capacity: 20L
    ・Magnet/strength (T): Samarium-cobalt x 2/0.39
    ・Power supply: AC100V 50/60Hz, 2.5m 3P plug (with 2P conversion adapter)
    ・Heater capacity: -
    ・Maximum power consumption: 40W
    ・Main unit size: 200 x 200 (211) x 152mm (() is the dimension including protrusions *Stirring capacity and recommended stirring bars are indicated when the target is water. )
    ・Weight: 5.0kg
    ・*The size of the stirring bar to be used varies depending on the capacity and the viscosity. Use properly depending on the purpose.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat