Beads Bath BBH-1 Hot

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: BBH-1
    ・Specification: Hot
    ・Temperature settings range (℃): Room temperature +5 - 150
    ・External dimensions: 335 x 216 x 222mm
    ・Chamber dimensions: 300 x 150 x 150mm
    ・Body weight: Approx 7.5kg
    ・Heating and cooling capacity: Sheathed heater 705W
    ・Temperature control system: PID control
    ・Temperature sensor: K class thermocouple
    ・Material: Body/SPCC, Water tank, cover/stainless steel (SUS304)
    ・Withstand load: 8kg
    ・Power supply: 100VAC 50/60Hz with 2P <-> 3P conversion plug
    ・Power consumption: Approx 750W
    ・Safety mechanism Overcurrent protection fuse, manual reset type bimetal
    ・*As this machine is for beads, it cannot contain liquid contacting the water tank.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat