(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6757-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 43,948.00 ฿ 35,158.40 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: VPS-200BD
・Main unit size (mm): 200 x 200 (211) x 130
・Top board size (mm): 200 x 200
・Material: SPCC (acrylic coating), Top board/bakelite
・Motor: Induction motor
・Top board material: Bakelite
・Top board size: 200 x 200mm
・Rotation speed: 60 - 1350rpm
・Motor: 15W
・Stirred capacity: 20L
・Magnet/strength (T): Neodymium/0.42
・Power supply: AC100V 50/60Hz, 2.5m 3P plug (with 2P conversion adapter)
・Maximum power consumption: 40/45W
・Main unit size: 200 x 200 (211) x 130mm (Size including projections is described in ())
・Weight: 3.9/4.1kg
・*Stirring capacity and recommended stirring bars are indicated when the target is water.
・*The size of the stirring bar to be used varies depending on the capacity and the viscosity. Use properly depending on the purpose.
Part Number |
---|
3-6757-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 43,948.00 ฿ 35,158.40 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?