Hot Plate 600 (Chemical Resistant Top Board) 300 x 300mm

Caution
Product Description
【Product Specifications】
・Model number: HPR6-3030
・Highest temperature (℃): 600
・Top board size (mm): 300 x 300
・Body material: Stainless steel (SUS304, SUS430 for bottom plate only)
・Top board material: Stainless steel (SUS304) + ceramic coating
・Size: 485 x 375 x 125mm
・Heater capacity: Sheathed heater 4800W
・Temperature controller: PID control
・Temperature control timer: 0 - 99 hours 59 minutes (with equipment stop function)
・Safety device: Overcurrent protection, excessive temperature rise prevention
・Power supply: Single phase 200V 50/60Hz
・Power cord: 2.5m, Plug shape (put outlet 2i.eps)
・Weight: 21kg
・Withstand load: 10kg
・*If you hit sharp metal on top board, coating will be peeled and get cracked to expose internal metal and it can cause corrosion. Please be careful.
・*30A of power supply is required.
・*If you hit sharp metal on top board, coating will be peeled and get cracked to expose internal metal and it can cause corrosion. Please be careful.
・*30A of power supply is required.