Ultrasonic Cleaner (Single Frequency), MCS Series

Caution
Product Description
[Features]
・ Robust stainless steel housing that can be used not only in the laboratory but also in the factory
・ The liquid crystal display with excellent visibility makes it easy to operate even while standing
・ With a long timer function up to 99 minutes
・ Since it has a degas function, it is possible to remove gas in the cleaning liquid and perform effective cleaning
・ Due to the memory function, the temperature and time settings are stored even when the power supply is turned off
・ Since it has an automatic frequency alternating operation function, finer cleaning is possible without any hassle