Multi-Channel Electric Pipette VIAFLOII (16 Channel) 2.0 - 50μl

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 4646 (16 channel)
・Capacity range (μL): 2.0-50
・Minimum scale (μL): 0.05
・Accuracy: +/- 500% to +/- 1.50%
・Reproducibility: ≦ 2.50% - 0.40%
・Accessories: AC adapter for charging