Multi-Channel Electric Pipette VIAFLOII (16 Channel) 0.5 - 12.5μl

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 4641 (16 channel)
・Capacity range (μL): 0.5-12.5
・Minimum scale (μL): 0.01
・Accuracy: +/- 10.00% to +/- 2.00%
・Reproducibility: ≦ 6.00% - 0.80%
・Accessories: AC adapter for charging