Multi-Channel Electric Pipette VIAFLOII (12 Channel) 10.0 - 300μl

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 4633 (12 channel)
・Capacity range (μL): 10.0-300
・Minimum scale (μL): 0.5
・Accuracy: +/- 4.00% to +/- 1.60%
・Reproducibility: ≦ 1.20% - 0.35%
・Accessories: AC adapter for charging