Multi-Channel Electric Pipette VIAFLOII (8 Channel) 50.0 - 1250μl

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 4624 (8 channel)
・Capacity range (μL): 50.0-1250
・Minimum scale (μL): 1.0
・Accuracy: +/- 6.00% to +/- 1.20%
・Reproducibility: ≦ 1.10% - 0.30%
・Accessories: AC adapter for charging