Multi-Channel Electric Pipette VIAFLOII (8 Channel) 5.0 - 125μl

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 4622 (8 channel)
・Capacity range (μL): 5.0-125
・Minimum scale (μL): 0.1
・Accuracy: +/- 3.75% to +/- 1.60%
・Reproducibility: ≦ 1.50% - 0.35%
・Accessories: AC adapter for charging