(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6179-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 65,278.00 |
CLEAN ENVIRONMENT EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: SBL-30W
・Size (mm): 565 x 150 x 301.5
・Weight (kg): 6.9
・Ion generation method: Steady state DC
・Ion balance: within ±2V
・Air volume: 12.44m3/min
・Ozone generation amount: 0.05ppm
・Material: Aluminum
・Power supply: AC100~240V 50/60Hz
・Power consumption: 64W
・Cord length: 1.8m
Part Number |
---|
3-6179-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 65,278.00 |
CLEAN ENVIRONMENT EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?