Ion Blower 9.68 (M3/Min)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: SBL-20W
・Size (mm): 516 x 100 x 223.5
・Weight (kg): 4.5
・Ion generation method: Steady state DC
・Ion balance: within ±2V
・Air volume: 9.68m3/min
・Ozone generation amount: 0.05ppm
・Material: Aluminum
・Power supply: AC100~240V 50/60Hz
・Power consumption: 42W
・Cord length: 1.8m