Mass Flow Controller 20 - 50SCCM (MC-10RC-4VR2R4A0A0-02)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: MC-10RC-4VR2R4A0A0-02
    ・Specification: Equivalent to 6.35mm VCR
    ・Flow rate: 20 - 50SCCM
    ・Flow rate accuracy: +/- 1% F.S. (accuracy guaranteed range 15℃ - 35℃)
    ・Response speed: 1 seconds or less (T98)
    ・Flow rate control range: 2 - 100% F.S..
    ・Fittings: Equivalent to 1/4 (124mm face-to-face)
    ・Main unit size: 127.4 x 38 x 130mm
    ・*Please select flow rate range from flow rate code table to order.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat