Porous Metallic Material (SUS316L) 50 × 50 mm, Thickness 10 mm, Pore Size 0.43 mm

Brand :
AS ONE

Caution

    Product Description

    Highly porous sponge-like metal sintered body that has connected ventilation holes.
    [Features]
    · A conductive material that is very strong and highly resistant to corrosion.
    · Porous body that can effectively diffuse a reactant.
    · As it uses sintered metal materials that do not contain a resin base material, it has excellent heat resistance and strength.
    · High-porosity material that contains 8 to 95% connected ventilation holes.
    [Applications]
    · For use as a base material or support for a catalytic coating.
    · For reducing the weight of structural components or as a heat resistant filter.

    Specifications Of Porous Metallic Material (SUS316L)

    Porous Metallic Material (SUS316L) 50 × 50 mm, thickness 10 mm, pore size 0.43 mm: related images

    External appearance of SU-MF-30

    Specifications of 3-5504-10

    • Model No.: SU-MF-30
    • Pore size: 0.43 mm
    • Porosity: 93%
    • Size: 50 × 50 mm
    • Thickness: 10 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat