Mass Flow Controller 2Slm-Air

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: C1005
    ・Full scale flow rate - gas type: 2SLM-Air
    ・Gas type: Air
    ・Flow rate accuracy: +/- 2% FS (accuracy guaranteed range: 15 - 35℃)
    ・Responsiveness: 6sec
    ・Flow rate control range: 5 - 100% FS
    ・Input and output: Analog signal (0 - 5VDC)
    ・Valve type: N/O normal open
    ・Reproducibility: +/- 0.2% FS
    ・Operation pressure range: 50 - 300kPa
    ・Pressure resistance: 1MPa (G)
    ・External leak rate: 1 x 10 - 7Pa, m3/sec (He) or less
    ・Gas contact unit material: Stainless Steel (SUS316), PTFE, Fluorine rubber
    ・Connection: Equivalent to 1/4in.SWL
    ・Power supply: + 15VDC +/- 5% 60mA, - 15VDC +/- 5% 150mA
    ・Communication system: Analog 0 - 5VDC (D-Sub9Pin connector)
    ・Size: 127 x 25.5 x 100mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat