Mass Flow Controller 10SCCM-N2

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: C1005
    ・Full scale flow rate - gas type: 10SCCM-N2
    ・Gas type: N2
    ・Flow rate accuracy: +/- 2% FS (accuracy guaranteed range: 15 - 35℃)
    ・Responsiveness: 6sec
    ・Flow rate control range: 5 - 100% FS
    ・Input and output: Analog signal (0 - 5VDC)
    ・Valve type: N/O normal open
    ・Reproducibility: +/- 0.2% FS
    ・Operation pressure range: 50 - 300kPa
    ・Pressure resistance: 1MPa (G)
    ・External leak rate: 1 x 10 - 7Pa, m3/sec (He) or less
    ・Gas contact unit material: Stainless Steel (SUS316), PTFE, Fluorine rubber
    ・Connection: Equivalent to 1/4in.SWL
    ・Power supply: + 15VDC +/- 5% 60mA, - 15VDC +/- 5% 150mA
    ・Communication system: Analog 0 - 5VDC (D-Sub9Pin connector)
    ・Size: 127 x 25.5 x 100mm