(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-5064-01 |
3-5064-11 |
3-5064-12 |
3-5070-03 |
3-5072-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Gas type | Type | Valve | External leak rate | Reproducibility | Communication method | Operating pressure range | Flow rate control range | Flow rate accuracy | Product Detail Type | Full Scale Flow Rate | Response Speed | Pressure Resistance | Input/output | Power Supply | Connection | Materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 38,820.00 ฿ 31,056.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 30,945.00 ฿ 24,756.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Control power supply installation type with display settings | - | - | - | - | - | - | - | Control power supply with display setting, installation type | - | - | - | - | - | - | - | ||
฿ 30,945.00 ฿ 24,756.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Control power supply panel mount type with display settings | - | - | - | - | - | - | - | Control power supply with display settings Panel mount type | - | - | - | - | - | - | - | ||
฿ 38,820.00 ฿ 31,056.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 38,820.00 ฿ 31,056.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) | 127×25.5×100 | N2 | - | N/O normally open | 1 × 10-7Pa・m3/sec (He) or less | ±0.2%FS | Analog 0 to 5 V DC (D-Sub9Pin connector) | 50 to 300 kPa | 5 to 100%FS | ±2%FS (accuracy guaranteed range 15 to 35°C) | 5SLM-N2 | 5SLM-N2 | 6 sec | 1 MPa (G) | Analog signal (0 to 5 V DC) | +15 V DC±5% 60 mA, -15 V DC±5% 150 mA | 1/4in.SWL equivalent | Gas Contact Part: SUS316, PTFE, fluororubber |
[Features]
·Thermal flow sensor is not easily affected by external temperature
·Suppresses the flow surge phenomenon at the start
Part Number |
---|
3-5064-01 |
3-5064-11 |
3-5064-12 |
3-5070-03 |
3-5072-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Gas type | Type | Valve | External leak rate | Reproducibility | Communication method | Operating pressure range | Flow rate control range | Flow rate accuracy | Product Detail Type | Full Scale Flow Rate | Response Speed | Pressure Resistance | Input/output | Power Supply | Connection | Materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 38,820.00 ฿ 31,056.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 30,945.00 ฿ 24,756.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Control power supply installation type with display settings | - | - | - | - | - | - | - | Control power supply with display setting, installation type | - | - | - | - | - | - | - | ||
฿ 30,945.00 ฿ 24,756.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Control power supply panel mount type with display settings | - | - | - | - | - | - | - | Control power supply with display settings Panel mount type | - | - | - | - | - | - | - | ||
฿ 38,820.00 ฿ 31,056.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 38,820.00 ฿ 31,056.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) | 127×25.5×100 | N2 | - | N/O normally open | 1 × 10-7Pa・m3/sec (He) or less | ±0.2%FS | Analog 0 to 5 V DC (D-Sub9Pin connector) | 50 to 300 kPa | 5 to 100%FS | ±2%FS (accuracy guaranteed range 15 to 35°C) | 5SLM-N2 | 5SLM-N2 | 6 sec | 1 MPa (G) | Analog signal (0 to 5 V DC) | +15 V DC±5% 60 mA, -15 V DC±5% 150 mA | 1/4in.SWL equivalent | Gas Contact Part: SUS316, PTFE, fluororubber |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?