(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-5062-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 78,203.00 ฿ 58,652.25 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: CUBEMFC1005
・Full scale flow rate: 2SLM-Air
・Connection: Equivalent to 1/4in.SWL
・Flow rate setting voltage: 0.25 - 5VDC
・Flow rate output voltage: 0 - 5VDC
・Flow rate setting/output display: Scaling display
・Settings/output display switching: Toggle switch
・Back terminal: AC100V and 0 - 5VDC input output voltage monitor
・Input and output: Analog signal (0 - 5VDC)
・Power supply: AC100V
・Size: 127 x 90 x 150mm
・Weight: 1.45kg
・Accessories: AC cord (2m)
Part Number |
---|
3-5062-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 78,203.00 ฿ 58,652.25 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?