1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Multimeter 3999 Count, LCD 2.5/Sec with Bar Graph Function

Asone product

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,262.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: TM-87
・Display: 3999 counts, LCD
・Sampling rate: 2.5/sec
・Bar graph function: There
・Function: Diode test, range hold, data hold, backlight, auto power off, continuity check, duty ratio, relative value
・Size: 88 x 48 x 163mm
・Weight: 280g
・CATIV600V, CATIII1000V overvoltage protection
・Power supply: 006P (9V) dry cell x 1 piece (included for test)
・Accessories: Carrying case, Test lead
・Measurement range
・▼DC voltage: 0.1 - 400mV/ ±(0.5%rdg + 3dgt), 400mV - 400V/ ±(0.5%rdg + 2dgt), 400 - 1000V/ ±(1.0%rdg + 2dgt)
・▼AC voltage: 0.001 - 4V/ ±(1.3%rdg + 5dgt, under the condition of 50 - 501Hz), 4 - 750V/ ±(1.5%rdg + 3dgt, under the condition of 50 - 501Hz)
・▼DC current: 0.1μA - 10A/ ±(1.0%rdg + 3dgt)
・▼AC current: 0.1 - 4000μA ±(1.2%rdg + 5dgt) under the condition of 50 - 501Hz), 4000μA - 10A/ ±(1.5%rdg + 5dgt, under the condition of 50 - 400Hz), ±(2.0%rdg + 5dgt, under the condition of 400 - 501Hz)
・▼Resistance: 0.1 - 400Ω/ ±(1.0%rdg + 6dgt), 400Ω - 4kΩ/ ±(0.8%rdg + 3dgt), 400kΩ - 4MΩ/ ±(1.0%rdg + 3dgt), 40 - 40MΩ/ ±(1.5%rdg + 6dgt)
・▼Frequency: 0.001kHz - 40MHz ±(0.1%rdg + 3dgt)
・▼Capacitance: 0.1nF - 400μF ±(2.0%rdg + 9dgt), 400μF - 40mF ±(5.0%rdg + 21dgt)

 
Part Number
2-9496-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,262.00

Asone product 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-9496-02 in the Digital Multimeter 3999 Count, LCD 2.5/Sec with Bar Graph Function series.