High Pressure Jack J-2DS

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: J-2DS
・Size (mm): 405 x 304 x 416
・Plate size (effective width): 110 x 100mm
・Stroke: 0 - 100mm
・Pressure gauge: 0 - 2000kg
・Plate load: 0 - 2000kg
・Power supply: 100VAC 50/60Hz
・Weight: 20kg
・*it cannot hold pressure for long hours.
・*Pressure is recommended for use in 50% or more of the largest value.