(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-666-05 |
2-670-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Part Number | Size (Seat × Seat Height) | Footrest Ring |
---|---|---|---|---|---|---|---|---|
฿ 17,872.00 ฿ 14,297.60 |
ANTISTATIC CHAIRS | 1 Piece(s) | 19 Day(s) | LSC-W | 430×430×410 to 505mm | No | ||
฿ 19,362.00 ฿ 15,489.60 |
ANTISTATIC CHAIRS | 1 Piece(s) | 19 Day(s) | LSC-WR | 430×430×460 to 615mm | Included |
[Features]
·It is a color with good coloring that brightens the room.
·The seat and back panel are made of urethane foam with a three-dimensional structure that puts less stress on the body.
·Casters and gas cylinders are highly durable.
·It is a class 100 dustproof specification.
Part Number |
---|
2-666-05 |
2-670-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Part Number | Size (Seat × Seat Height) | Footrest Ring |
---|---|---|---|---|---|---|---|---|
฿ 17,872.00 ฿ 14,297.60 |
ANTISTATIC CHAIRS | 1 Piece(s) | 19 Day(s) | LSC-W | 430×430×410 to 505mm | No | ||
฿ 19,362.00 ฿ 15,489.60 |
ANTISTATIC CHAIRS | 1 Piece(s) | 19 Day(s) | LSC-WR | 430×430×460 to 615mm | Included |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?