(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ceramic Hot Plate (Digital Type), CHP Series

Ceramic Hot Plate (Digital Type), CHP Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 1-9387-43

  • Heater capacity(W)
    1400
  • Power Supply
    100V
  • Size
    420×415×104mm
  • Type
    Digital
  • Hot Plate Size(mm)
    380×280
  • Weight
    6 kg
  • Product Detail Type
    (Digital type) 350°C 400 × 300 mm
  • Part Number
    CHP-400DF
  • Plate size(mm)
    400×300
  • Temperature control method
    PID control by K thermocouple
  • Materials
    Plate: ceramic; main body: die-cast aluminum (Heat-resistant painting)
  • Maximum temperature(°C)
    350
  • Safety device
    Overcurrent Fuse / Internal Thermal Fuse / High-Temperature Warning Indication Function
Part Number
1-9387-43 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 61,650.00

฿ 53,173.13

HEATINGEQUIPMENT 1 Piece(s) 19 Day(s)

Basic Specifications

  • Heater capacity(W)
    1400
  • Power Supply
    100V
  • Size
    420×415×104mm
  • Type
    Digital
  • Hot Plate Size(mm)
    380×280
  • Weight
    6 kg
  • Product Detail Type
    (Digital type) 350°C 400 × 300 mm
  • Part Number
    CHP-400DF
  • Plate size(mm)
    400×300
  • Temperature control method
    PID control by K thermocouple
  • Materials
    Plate: ceramic; main body: die-cast aluminum (Heat-resistant painting)
  • Maximum temperature(°C)
    350
  • Safety device
    Overcurrent Fuse / Internal Thermal Fuse / High-Temperature Warning Indication Function

Product Description

·The digital type allows you to set the temperature with a button input (in units of 10°C).
·The ceramic glass plate has excellent heat and chemical resistance.
·Can be used for high temperature heating applications up to 550°C.
·A warning lamp lights up when the top plate becomes hot.

Specifications of 1-9387-43

  • Heater capacity(W)
    1400
  • Power Supply
    100V
  • Size
    420×415×104mm
  • Type
    Digital
  • Hot Plate Size(mm)
    380×280
  • Weight
    6 kg
  • Product Detail Type
    (Digital type) 350°C 400 × 300 mm
  • Part Number
    CHP-400DF
  • Plate size(mm)
    400×300
  • Temperature control method
    PID control by K thermocouple
  • Materials
    Plate: ceramic; main body: die-cast aluminum (Heat-resistant painting)
  • Maximum temperature(°C)
    350
  • Safety device
    Overcurrent Fuse / Internal Thermal Fuse / High-Temperature Warning Indication Function
Part Number
1-9387-43 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 61,650.00

฿ 53,173.13

HEATINGEQUIPMENT 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1