(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
1-4601-31 |
1-4601-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Heater capacity (W) |
Size | Product Detail Type | Part Number | Plate size (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 32,842.00 ฿ 24,726.74 |
HEATING EQUIPMENT | 1 Piece(s) | 21 Day(s) | 680 | 240×280×101mm | (NINOS) 350°C 170×170mm | ND-1A | 170×170 | ||
฿ 37,067.00 ฿ 30,532.09 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 1000 | 320×360×101mm | (NINOS) 350°C 250×250mm | ND-2A | 250×250 |
[Specifications]
·Temperature control method: Microcomputer PID control
·Temperature distribution width: 4°C (when the indoor temperature is 25°C and the temperature setting is 200°C)
·Top plate material: Aluminum (Ceramic coating)
·Internal temperature sensor: K Thermocouple
Part Number |
---|
1-4601-31 |
1-4601-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Heater capacity (W) |
Size | Product Detail Type | Part Number | Plate size (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 32,842.00 ฿ 24,726.74 |
HEATING EQUIPMENT | 1 Piece(s) | 21 Day(s) | 680 | 240×280×101mm | (NINOS) 350°C 170×170mm | ND-1A | 170×170 | ||
฿ 37,067.00 ฿ 30,532.09 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 1000 | 320×360×101mm | (NINOS) 350°C 250×250mm | ND-2A | 250×250 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?