(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermax, TM Series

Thermax, TM Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 1-4594-31

  • Type
    Water Bath
  • Standard
    Stirring mechanism: Jet stirring type, pump capacity: Maximum discharge volume/10 L/min, maximum lift height/1.4 m, timer setting range: 1 minute to 99 hours 59 minutes (1 minute unit); clamp mountable width: 40 mm; power supply: 100 V AC 50/60 Hz, accessories: Water Bath (Heat-resistant ABS resin)
  • Performance
    Temperature Control Range: Room temperature +5 to 80°C, temperature control accuracy: ±1.0°C (our test value), temperature setting range: -20.0 to +80.0°C (no main body cooling function)
  • Product Detail Type
    Water Bath
  • Main Unit Dimensions(mm)
    147×150×295
  • Composition
    Sensor: Pt100 Ω, heater capacity: 1 kW
  • Effective inner dimensions(mm)
    183×241×153
  • Function
    Abnormal heating prevention device (Thermostat)
Part Number
1-4594-31 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 35,914.00

฿ 22,334.92

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s)

Basic Specifications

  • Type
    Water Bath
  • Standard
    Stirring mechanism: Jet stirring type, pump capacity: Maximum discharge volume/10 L/min, maximum lift height/1.4 m, timer setting range: 1 minute to 99 hours 59 minutes (1 minute unit); clamp mountable width: 40 mm; power supply: 100 V AC 50/60 Hz, accessories: Water Bath (Heat-resistant ABS resin)
  • Performance
    Temperature Control Range: Room temperature +5 to 80°C, temperature control accuracy: ±1.0°C (our test value), temperature setting range: -20.0 to +80.0°C (no main body cooling function)
  • Product Detail Type
    Water Bath
  • Main Unit Dimensions(mm)
    147×150×295
  • Composition
    Sensor: Pt100 Ω, heater capacity: 1 kW
  • Effective inner dimensions(mm)
    183×241×153
  • Function
    Abnormal heating prevention device (Thermostat)

Product Description

Effective inner dimensions (mm): 183 × 241 × 153
Type: Water Bath
Composition: Sensor: Pt100 Ω, heater capacity: 1 kW
Temperature control range: Room temperature + 5 to 80°C
Temperature control accuracy: ±1.0°C
Temperature Setting Range: -20.0 to +80.0°C (no main body cooling function)
Main Unit Dimensions (mm): 147 × 150 × 295

Specifications of 1-4594-31

  • Type
    Water Bath
  • Standard
    Stirring mechanism: Jet stirring type, pump capacity: Maximum discharge volume/10 L/min, maximum lift height/1.4 m, timer setting range: 1 minute to 99 hours 59 minutes (1 minute unit); clamp mountable width: 40 mm; power supply: 100 V AC 50/60 Hz, accessories: Water Bath (Heat-resistant ABS resin)
  • Performance
    Temperature Control Range: Room temperature +5 to 80°C, temperature control accuracy: ±1.0°C (our test value), temperature setting range: -20.0 to +80.0°C (no main body cooling function)
  • Product Detail Type
    Water Bath
  • Main Unit Dimensions(mm)
    147×150×295
  • Composition
    Sensor: Pt100 Ω, heater capacity: 1 kW
  • Effective inner dimensions(mm)
    183×241×153
  • Function
    Abnormal heating prevention device (Thermostat)
Part Number
1-4594-31 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 35,914.00

฿ 22,334.92

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1