Nipper (Hardened, Made in Switzerland) Small Full-Flush Taper For Proximity

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: E5542
・Head size (total length/blade length) (mm): Small (123/10)
・Blade tip type: Full-flush
・Cutting width (mm) *: 0.1 - 1.0
・Head type: Taper for proximity
・Material: Hardened alloy
・Rockwell hardness (HRC): 63 - 65
・Application: Super-precision-cutting soft wire
・*Cutting width is 0.1 - 0.8mm.