Nipper (Hardened, Made in Switzerland) Small Flash Oval

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: E5141
・Head size (total length/blade length) (mm): Small (123/10)
・Blade tip type: Flash
・Cutting width (mm) *: 0.1 - 1.2
・Head type: Oval
・Material: Hardened alloy
・Rockwell hardness (HRC): 63 - 65
・Application: Precision-cutting soft wire