Nipper (Hardened, Made in Switzerland) Large Full-Flush Taper

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: E5352
・Head size (total length/blade length) (mm): Large (125/12.5)
・Blade tip type: Full-flush
・Cutting width (mm) *: 0.2 - 1.2
・Head type: Taper
・Material: Hardened alloy
・Rockwell hardness (HRC): 63 - 65
・Application: Super-precision-cutting soft wire