(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-1534-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 67,758.00 ฿ 50,818.50 |
DETECTOR TUBES | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: XA-4400II
・Size *(mm): 70 x 26 x 72
・Weight (g): Approximately 130 (excluding cell)
・Alarm: Buzzer, red color lamp flashing, LCD display, vibration (automatic return type)
・Power supply: AAA alkali dry cell x 1 volumes (included for test)
・Waterproof, dustproof structure: Equivalent to IP67
・Accessories: Safety pin adapter, filter element for replacement x 2
・Combustible gas (methane):
・▼Detection principle: Catalytic combustion type
・▼Sampling system: Diffusion
・▼Detection range: 0 - 100% LEL
・▼Service range: 101 - 110% LEL
・Oxygen:
・▼Detection principle: Galvanic battery type
・▼Sampling system: Diffusion
・▼Detection range: 0 - 25.0vol%
・▼Service range: 25.1 - 50.0vol%
・Hydrogen sulfide:
・▼Detection principle: Controlled-potential electrolysis type
・▼Sampling system: Diffusion
・▼Detection range: 0 - 30.0ppm
・▼Service range: 30.1 - 150.0ppm
・Carbon monoxide:
・▼Detection principle: Controlled-potential electrolysis type
・▼Sampling system: Diffusion
・▼Detection range: 0 - 300ppm
・▼Service range: 301 - 2000ppm
・*Excluding projections.
・*Rechargeable battery unit type is available. Please contact with us.
Part Number |
---|
1-1534-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 67,758.00 ฿ 50,818.50 |
DETECTOR TUBES | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?