(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Titanium Immersion Pipe Heater L-Shaped Type 420mm

Titanium Immersion Pipe Heater L-Shaped Type 420mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 7-620-13

Part Number
7-620-13 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 34,418.00

฿ 27,534.40

HEATING EQUIPMENT 1 Piece(s) 40 Day(s)

Product Description

【Product Specifications】
・Model number: LYPAT220
・Body length (mm): 420
・Capacity: 2kW
・Material: Heater unit/titanium, Hook/stainless steel (SUS304) coating type
・Shape: L-shaped type
・Power supply: AC200V
・Power cord: 2m (with plug)
・*It cannot be used for oil and flammable liquid, etc.
・*Please check the corrosiveness of the object to be heated prior to use.
・*Outlet plug is not included.

Specifications of 7-620-13

Part Number
7-620-13 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 34,418.00

฿ 27,534.40

HEATING EQUIPMENT 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1