(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Titanium immersion pipe heater LYP series

Titanium immersion pipe heater LYP series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

  • From :
    ฿ 27,005.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
7-620-11 SALE
7-620-12 SALE
7-620-14 SALE
7-620-15 SALE
7-620-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 27,005.00

฿ 21,604.00

HEATING EQUIPMENT 1 Piece(s) 40 Day(s)

฿ 31,240.00

฿ 24,992.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s)

฿ 27,005.00

฿ 21,604.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s)

฿ 31,240.00

฿ 24,992.00

HEATING EQUIPMENT 1 Piece(s) 40 Day(s)

฿ 34,418.00

฿ 27,534.40

HEATING EQUIPMENT 1 Piece(s) 40 Day(s)

Basic Specifications

  • Power Supply
    100V
  • Shape
    L-Shaped Type
  • Power Cord
    2 m (With plug)
  • Capacity
    1 kW
  • Product Detail Type
    L-shaped type 340 mm
  • Part Number
    LYPAT110
  • Main Body Length(mm)
    340
  • Materials
    Heater part/titanium, hook/stainless steel (SUS304) coated type

Product Description

·It has excellent corrosion resistance, chemical resistance, and heat resistance.
·Materials: Heater part/titanium, hook/stainless steel (SUS304) coated type
·Shape: L-Shaped Type

Part Number
7-620-11 SALE
7-620-12 SALE
7-620-14 SALE
7-620-15 SALE
7-620-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 27,005.00

฿ 21,604.00

HEATING EQUIPMENT 1 Piece(s) 40 Day(s)

฿ 31,240.00

฿ 24,992.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s)

฿ 27,005.00

฿ 21,604.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s)

฿ 31,240.00

฿ 24,992.00

HEATING EQUIPMENT 1 Piece(s) 40 Day(s)

฿ 34,418.00

฿ 27,534.40

HEATING EQUIPMENT 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1