1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal measure (Thick wide width)

Metal measure (Thick wide width)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,197.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is AS ONE's curved length (thick and wide width).
Scale: mm
Materials: Stainless steel
Squareness: 0.1 mm or less per 100 mm

Part Number
3-7360-02
3-7360-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize (mm) Part Number

฿ 1,197.53

SHOULDER 1 Piece(s) 45 Day(s) 320×20×2.0(160)30 cm (Same scale on front and back, 8 steps scale, cm display)

฿ 1,308.23

SHOULDER 1 Piece(s) Same day 520×20×2.0(260)50 cm (Same scale on front and back, 8 steps scale, cm display)

Loading...

  1. 1

Basic Information

Scale mm Material Stainless Steel Perpendicularity 0.1 mm or less per 100 mm
Length tolerance ±0.2mm