1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight scale 14000 series

Straight scale 14000 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,771.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Ruler

 
Part Number
3-7359-05
3-7359-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Part Number Size (mm)

฿ 4,771.03

STRAIGHT SCALE 1 Piece(s) 45 Day(s) 0-15001.5m1565×40×2.0

฿ 6,315.44

STRAIGHT SCALE 1 Piece(s) 45 Day(s) 0-20002m2065×40×2.0

Loading...

  1. 1

Basic Information

Scale gradation of the lower level(mm) 1 Scale gradation of the upper level(mm) 0.5 JIS JIS1 Grade
Calibration Certificate No Product type Measuring instrument body Details Others are 1 mm pitch, lower: 1 mm pitch
Scale Upper: 0.5 mm pitch up to 10 cm