Spindle Set for Viscometer (Lamy Rheology) R2 - R7 Set

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: R2 - R7 set
・Viscosity range (mPa・s): 15 - 156000000
・Material: Stainless steel (SUS316L)
・Sample capacity: 600mL
・With storage case
・Measurement range (mPa・s): R-2/15 - 1750000, R-3/30 - 4400000, R-4/60 - 8800000, R-5/120 - 17600000, R-6/260 - 42600000, R-7/1000 - 156000000