Spindle Set for Viscometer (Lamy Rheology) L1 - L4 Set

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: L1 - L4 set
・Viscosity range (mPa・s): 15 - 2000000
・Material: Stainless steel (SUS316L)
・Sample capacity: 600mL
・With storage case
・Measurement range (mPa・s): L-1/15 - 20000, L-2/50 - 100000, L-3/200 - 400000, L-4/1000 - 2000000