Bio Cooler Fridge To Go(R) 19L

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: FTG-9000
    ・Outer dimension (mm): 360 x 270 x 270
    ・Capacity (L): 19
    ・Material: Exterior/nylon (840/240 denier), Internal structure/polyester mesh fiber, insulation PE
    ・Inner dimension: 340 x 240 x 240mm
    ・Folding size: 360 x 270 x 120mm
    ・Weight: Approx 5kg
    ・Cooling range: About 2 - 8℃
    ・Display range: Temperature/-30 to +50℃ (internal), -50 to +70℃ (external), Humidity/20 - 90%RH,
    ・Accuracy: Temperature/±1℃, Humidity/+/- 5% (at 25℃)
    ・Function: Clock display (12/24-hour), maximum and minimum value memory (temperature/humidity), alarm setting (time) available
    ・Power supply: AAA dry cell x 1 (included for test)
    ・*Thermo-hygrometer doesn't come with body. Please use BT-3 (2-897-01).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Bio Cooler Fridge To Go(R) 19L | AS ONE | MISUMI Thailand