Imhoff Cone Liquid Scale

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 1055
・Specification: Body:
・Capacity (mL): 1000
・Material: Body/SAN (styrene-acrylonitrile resin), Plug/PP (polypropylene)
・Maximum body diameter x height: φ125 x 480mm
・One tick marks: 0 - 2mL/0.1mL, 2 - 10mL/0.5mL, 10 - 40mL/1mL, 40 - 100mL/2mL, 100 - 1000mL/50mL