(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-7079-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,438.00 |
RESIN VOLUMETRIC EQUIPMENT | 1 Piece(s) | 16 Day(s) |
【Product Specifications】
・Model number: 1089
・Capacity (mL): 2000
・One division (mL): 20
・Body diameter x height (mm): 149 x 213
・Material: PP (Polypropylene)
・Autoclavable (121℃, 20 minutes)
Part Number |
---|
3-7079-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,438.00 |
RESIN VOLUMETRIC EQUIPMENT | 1 Piece(s) | 16 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?