Hot Plate 400℃ with High-Speed Temperature Rising Cover 60 x 60mm

Caution
Product Description
【Product Specifications】
・Model number: PH132
・Highest temperature (℃): 400
・Specification: With high-speed temperature rising cover
・Plate size (mm): 60 x 60
・Main unit size (mm): 130 x 130 x 38
・Power voltage/electric capacity: AC100V/200W
・Weight (kg): 0.6
・Sensor: K class thermocouple
・Top board material: Aluminum alloy (anodic oxide processing)
・Power cord length: 1m (tip R3.5 crimp terminal)
・Sensor cord length: 1.5m (tip R3.5 crimp terminal)
・*Plate dimensions, Heater capacity, Surface treatment, Screw hole processing, Other custom-made processes are available. Contact us for any questions.