Hot Plate 400℃ High-Speed Temperature Rising 60 x 60mm

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: PH131B
    ・Highest temperature (℃): 400
    ・Specification: High-speed temperature rising
    ・Plate size (mm): 60 x 60
    ・Main unit size (mm): 92 x 110 x 24
    ・Power voltage/electric capacity: AC100V/200W
    ・Weight (kg): 0.4
    ・Sensor: K class thermocouple
    ・Top board material: Aluminum alloy (anodic oxide processing)
    ・Power cord length: 1m (tip R3.5 crimp terminal)
    ・Sensor cord length: 1.5m (tip R3.5 crimp terminal)
    ・*Plate dimensions, Heater capacity, Surface treatment, Screw hole processing, Other custom-made processes are available. Contact us for any questions.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat