Hot Plate 120℃ Large Area Type 1250 x 1000mm

Caution
Product Description
【Product Specifications】
・Model number: PH20125
・Highest temperature (℃): 120
・Specification: Large area type
・Plate size (mm): 1250 x 1000
・Main unit size (mm): 1252 x 1082 x 151
・Power voltage/electric capacity: AC200V/2400W
・Weight (kg): 32
・Sensor: Pt100Ω
・Top board material: Aluminum alloy (anodic oxide processing)
・Power cord length: 1m (tip R3.5 crimp terminal)
・Sensor cord length: 1.5m (tip R3.5 crimp terminal)
・*Plate dimensions, Heater capacity, Surface treatment, Screw hole processing, Other custom-made processes are available. Contact us for any questions.