(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-7074-19 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 144,333.00 ฿ 118,858.23 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: PA8010-CC
・Highest temperature (℃): 800
・Specification: With safety cover
・Plate size (mm): 100 x 100
・Main unit size (mm): Outer dimension of safety box/500 x 500 x 184
・Power voltage/electric capacity: AC100V/1500W
・Weight (kg): 15
・Sensor: K class thermocouple
・Top board material: Inconel alloy
・Power cord length: 1m (tip R3.5 crimp terminal)
・Sensor cord length: 1.5m (tip R3.5 crimp terminal)
・*Plate dimensions, Heater capacity, Surface treatment, Screw hole processing, Other custom-made processes are available. Contact us for any questions.
Part Number |
---|
3-7074-19 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 144,333.00 ฿ 118,858.23 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?