(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hot plate 300°C type

Hot plate 300°C type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 36,538.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
3-7074-06 SALE
3-7074-07 SALE
3-7074-08 SALE
3-7074-09 SALE
3-7074-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Power Supply Voltage / Electrical Capacity Product Detail Type Plate size
(mm)
Main Body Size
(mm)
Weight
(Kg)

฿ 36,538.00

฿ 29,230.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - AC100V/100W 300°C 30×30mm 30×30 50×70×23 0.3

฿ 36,538.00

฿ 29,230.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - AC100V/400W 300°C 50×50mm 50×50 70×90×23 0.4

฿ 40,242.00

฿ 32,193.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - AC100V/400W 300°C 100×100mm 100×100 125×145×25 0.7

฿ 43,420.00

฿ 34,736.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - AC100V/1200W 300°C 150×150mm 150×150 204×370×48 2.2

฿ 50,305.00

฿ 40,244.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Waterproof type AC200V/2400W 300°C waterproof type 250 × 250 mm 250×250 304×470×48 8

Basic Specifications

  • Power Cord
    1.5 m (Tip with R3.5 crimp terminal)
  • Sensor
    K Thermocouple
  • Sensor cord length
    1.5 m (Tip with R3.5 crimp terminal)
  • Top plate material
    Aluminum alloy (Anodizing)
  • Maximum temperature(°C)
    300

Product Description

[Specifications]
·Sensor: K Thermocouple
·Maximum temperature (°C): 300
·Top plate material: aluminum alloy (anodizing)

Part Number
3-7074-06 SALE
3-7074-07 SALE
3-7074-08 SALE
3-7074-09 SALE
3-7074-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Power Supply Voltage / Electrical Capacity Product Detail Type Plate size
(mm)
Main Body Size
(mm)
Weight
(Kg)

฿ 36,538.00

฿ 29,230.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - AC100V/100W 300°C 30×30mm 30×30 50×70×23 0.3

฿ 36,538.00

฿ 29,230.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - AC100V/400W 300°C 50×50mm 50×50 70×90×23 0.4

฿ 40,242.00

฿ 32,193.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - AC100V/400W 300°C 100×100mm 100×100 125×145×25 0.7

฿ 43,420.00

฿ 34,736.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) - AC100V/1200W 300°C 150×150mm 150×150 204×370×48 2.2

฿ 50,305.00

฿ 40,244.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Waterproof type AC200V/2400W 300°C waterproof type 250 × 250 mm 250×250 304×470×48 8

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1