(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hot plate 200°C type

Hot plate 200°C type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

  • From :
    ฿ 25,947.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
3-7074-01 SALE
3-7074-26 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 62,485.00

฿ 49,988.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s)

฿ 25,947.00

฿ 20,757.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s)

Basic Specifications

  • Specifications
    Ultra low profile
  • Power Cord
    1.5 m (Tip with R3.5 crimp terminal)
  • Power Supply Voltage / Electrical Capacity
    AC100V/200W
  • Product Detail Type
    200°C Ultra-thin 100 × 100 mm
  • Sensor
    Pt 100Ω
  • Plate size(mm)
    100×100
  • Main Body Size(mm)
    133×125×15
  • Weight(Kg)
    0.3
  • Sensor cord length
    1.5 m (Tip with R3.5 crimp terminal)
  • Top plate material
    Aluminum alloy (Anodizing)
  • Maximum temperature(°C)
    200

Product Description

[Specifications]
·Sensor: Pt 100Ω
·Maximum temperature (°C): 200
·Top plate material: aluminum alloy (anodizing)

Part Number
3-7074-01 SALE
3-7074-26 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 62,485.00

฿ 49,988.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s)

฿ 25,947.00

฿ 20,757.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1