(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-7051-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 74,663.00 ฿ 55,997.25 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: MS-H-S10
・Rotation speed (rpm): 0 - 1100
・Maximum stirring capacity (mL): 400 x 10
・Plate material: Stainless steel (SUS304) silicon coating
・Plate temperature: 120℃ (MAX)
・Heater capacity: 470W
・Motor: Brushless motor
・Power supply: AC100V 50/60Hz 490W
・Size: Body/182 x 622 x 65mm, Plate/180 x 450mm
・Weight: 3.2kg
・Dustproof, waterproof (DIN EN60529): IP42
・Accessories: Rotor (φ6 x 30mm) x 2 pcs
Part Number |
---|
3-7051-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 74,663.00 ฿ 55,997.25 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?