Personal Centrifuge

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: D2012 plus
    ・Specification: Body
    ・Maximum rotation speed (rpm): 15000
    ・Maximum centrifugal force: 15100G
    ・Maximum processing volume: 2mL tube x 12
    ・Setup time: 30 seconds - 99 minutes, continuous
    ・Function: Speed/centrifugal force display switching, Rotation acceleration, Alarm:
    ・Acceleration, deceleration time: Acceleration/11 seconds, Reduction/9 seconds
    ・Safety device: Interlock door, excessive speed detector, overheat detector, automatic internal diagnosis
    ・Brushless motor
    ・Power supply: 100VAC 50/60Hz 3A
    ・Size: 245 x 255 x 140mm
    ・Weight: 6kg
    ・With Rotor