Pipette Filler Levo ME 0.1 - 100mL

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: Levo ME
・Conform pipette (mL): 0.1 - 100
・Material: Body/PVDF (polyvinylidene fluoride), ABS resin, PC (polycarbonate), Filter/PES (polyethersulfone)
・Power supply: Lithium ion rechargeable battery (included) or AC adapter (included)
・Charging hour: Approximately 2 hours
・Weight: Approx 200g
・Accessories: Stand, Replacement filter x 1