(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Block Bath Shaker From Room Temperature To 100℃

Block Bath Shaker From Room Temperature To 100℃

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 3-7036-01

Part Number
3-7036-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 73,605.00

฿ 55,203.75

HEATING EQUIPMENT 1 Piece(s) 19 Day(s)

Product Description

Specifications: 1.5 mL × 24-tube block, 15 mL × 8-tube block
Frequency: 300 to 1,500 rpm, 300 to 800 rpm

Specifications of 3-7036-01

Part Number
3-7036-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 73,605.00

฿ 55,203.75

HEATING EQUIPMENT 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1