(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-7033-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 28,067.00 ฿ 22,453.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: HP550-S
・Highest temperature (℃): 550
・Plate size (mm): 184 x 184
・Material: Body/aluminum, Top board/glass ceramic
・Temperature settings range: Room temperature - 550℃ (5℃ unit)
・Top board temperature accuracy: +/- 10℃
・Safety mechanism Excessive temperature rise prevention (580℃ fixed), Overcurrent fuse
・Display: LED
・Temperature display precision: +/- 1℃
・External temperature sensor: PT1000
・External temperature sensor accuracy: +/- 0.5℃
・Heater capacity: 1000W
・Alarm lamp: Lights at 50℃ or more
・Protection grade: IP2X
・Power supply: 100VAC 50/60Hz
・Power consumption: 1010W
・Size: 215 x 360 x 112mm
・Weight: 4.5kg
・Accessories: External temperature sensor (PT1000, 230mm)
Part Number |
---|
3-7033-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 28,067.00 ฿ 22,453.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?