Electric Bottle Top Dispenser 0.1 - 99.9mL

Caution
Product Description
【Product Specifications】
・Model number: dFlow
・Capacity (mL): 0.1 - 99.9
・Maximum piston capacity: 10mL
・Minimum titration amount: 100μL
・Accuracy: When dispensing/10mL+/-30μL, When continuous dispensing/1mL+/-6μL,
・Reproducibility: When dispensing/10mL+/-10μL, When continuous dispensing/1mL+/-9μL
・Operating environment temperature: 10 - 30℃
・Body screw regulations: GL45
・Material: Cylinder/borosilicate glass, Drain, suction tube/EEP
・Accessories: Shaft, Clamp, Bottle adapter x 5 pieces (S40, for GL25/28/32/38), Drain nozzle x 2 types, AC adapter
・*Bottles are not included in the package.